Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Linergy DP 3P distribution block -compact NSX,INS - 250A -27 holes quick connect

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    Linergy DP
    IP degree of protection
    IPxx B
    product or component type
    Distribution block
    accessory / separate part category
    Current distribution accessory
    product compatibility
    Spacial enclosures
    Complementary
    mounting support
    DIN rail
    Prisma mounting plate
    installed device
    Compact : fixed INS250 - control: direct front rotary handle - horizontal installation
    Compact : fixed INS250 - control: direct front rotary handle - vertical installation
    Compact : fixed INV250 - control: direct front rotary handle - horizontal installation
    Compact : fixed INV250 - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: toggle - horizontal installation
    Easypact : fixed CVS250 without earth leakage protection - control: toggle - horizontal installation
    Compact : fixed INV100 - control: direct front rotary handle - horizontal installation
    Compact : fixed INV160 - control: direct front rotary handle - horizontal installation
    Compact : fixed INV200 - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX250 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX100...160 without earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX250 without earth leakage protection - control: toggle - horizontal installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS250 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX100...160 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact : fixed NSX250 without earth leakage protection - control: motor mechanism - horizontal installation
    Easypact : fixed CVS100...160 with earth leakage protection - control: toggle - horizontal installation
    Easypact : fixed CVS250 with earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX100...160 with earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX250 with earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX100...160 without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: toggle - vertical installation
    Easypact : fixed CVS250 without earth leakage protection - control: toggle - vertical installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX250 with earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS250 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed INV100 - control: direct front rotary handle - vertical installation
    Compact : fixed INV160 - control: direct front rotary handle - vertical installation
    Compact : fixed INV200 - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS100...160 with earth leakage protection - control: toggle - vertical installation
    Easypact : fixed CVS250 with earth leakage protection - control: toggle - vertical installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: toggle - horizontal installation
    Compact : plug-in NSX250 without earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX100...160 with earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX250 with earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX250 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS250 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX100...250 and ammeter without earth leakage protection - control: toggle - horizontal installation
    Compact : fixed INS250 - control: lateral handle - vertical installation
    Compact : fixed INV250 - control: lateral handle - vertical installation
    poles description
    3P
    [Ue] rated operational voltage
    690 V AC
    [Ui] rated insulation voltage
    750 V AC
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ie] rated operational current
    250 A
    [Icw] rated short-time withstand current
    8.5 kA 1 s
    [Ipk] rated peak withstand current
    30 kA
    I²t on activation
    72250000 A².s
    connections - terminals
    Supply : lug 120 mm²
    Distribution : spring terminal (phase) , 6 x 4...10 mm² (flexible)
    Distribution : spring terminal (phase) , 3 x 6...16 mm² (flexible)
    Distribution : spring terminal (phase) , 6 x 4...10 mm² (rigid)
    Distribution : spring terminal (phase) , 3 x 6...16 mm² (rigid)
    height
    105 mm
    width
    138 mm
    depth
    63 mm
    product weight
    0.74 kg
    Environment
    pollution degree
    3
    overvoltage category
    III
    resistance to incandescent wire
    960 °C conforming to IEC 60695-2-11
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    ambient air temperature for operation
    -25...55 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    Linergy - Distribution and connection systems catalogue - English (Version 2.2)
    User guide
    Date
    Size
    Add to My Documents
    Compact NSX100-630 - User guide (Version 00)
    Date 3/14/19
    Size 13.2 MB
    Compact NSX100-630 -Guía del usuario (Version 00)
    Compact NSX100-630 - 用户指南 (Version 00)
    Compact NSX100-630 - Guide utilisateur (Version 00)
    CAD
    Date
    Size
    Add to My Documents
    distribution block 250 A for 9 cables 3P (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Linergy DP - Distribution blocks - 3P - 4P - 250 A (Version 00)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    Prisma L Wall mounted switchboards up to 630A - PEP (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.