Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 04031 Image

Range: Prisma G

Functional units

04031

Schneider Electric 04031 Image
Range: Prisma G

Functional units

04031

Linergy DX 1P distribution block 160A - 4 modules - 6 holes quick connection

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    Linergy DX
    IP degree of protection
    IPxx B
    product or component type
    Distribution block
    accessory / separate part category
    Current distribution accessory
    product compatibility
    Spacial enclosures
    Complementary
    mounting support
    DIN rail
    installed device
    Fupact : fixed ISFT160 - control: fuse carriers handle - vertical installation
    Fupact : fixed ISFT100N - control: fuse carriers handle - vertical installation
    Multi 9 : fixed NG125 with earth leakage protection - control: toggle
    Multi 9 : fixed NG125 without earth leakage protection - control: toggle
    Multi 9 : fixed NG125 NA - control: toggle
    Acti 9 : fixed C120 with earth leakage protection - control: toggle
    Acti 9 : fixed C120 without earth leakage protection - control: toggle
    Compact : fixed NG160 with earth leakage protection - control: toggle
    Compact : fixed NG160 without earth leakage protection - control: toggle
    Compact : fixed INS40 - control: direct front rotary handle - vertical installation
    Compact : fixed INS63 - control: direct front rotary handle - vertical installation
    Compact : fixed INS100 - control: direct front rotary handle - vertical installation
    Compact : fixed INS125 - control: direct front rotary handle - vertical installation
    Compact : fixed INS160 - control: direct front rotary handle - vertical installation
    Compact : fixed NG160 NA without earth leakage protection - control: toggle
    Acti 9 : fixed iC120 with earth leakage protection - control: toggle
    Acti 9 : fixed iC120 without earth leakage protection - control: toggle
    Fupact : fixed INF100...160 - control: extended rotary handle - vertical installation
    Compact : fixed NSXm without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSXm without earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSXm without earth leakage protection - control: direct rotary handle - horizontal installation
    Compact : fixed NSXm with earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSXm with earth leakage protection - control: toggle - vertical installation
    poles description
    1P
    [Ue] rated operational voltage
    690 V AC
    [Ui] rated insulation voltage
    750 V AC
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ie] rated operational current
    160 A
    [Icw] rated short-time withstand current
    5.5 kA 1 s
    [Ipk] rated peak withstand current
    24 kA
    I²t on activation
    30250000 A².s
    connections - terminals
    Supply : tunnel type terminal 70 mm² (flexible)
    Supply : tunnel type terminal 70 mm² (rigid)
    Distribution : spring terminal, 6 x 6...16 mm² (flexible)
    Distribution : spring terminal, 6 x 6...16 mm² (rigid)
    total number of 18 mm modules
    2
    height
    95 mm
    width
    36 mm
    depth
    70 mm
    product weight
    0.1 kg
    colour
    Anthracite grey RAL 7016
    Environment
    pollution degree
    3
    resistance to incandescent wire
    960 °C conforming to IEC 60695-2-11
    standards
    IEC 61439-1 inside Prisma
    IEC 61439-2 inside Prisma
    IEC 60947-7-1
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Date 7/18/18
    Size 73.3 MB
    Date 7/17/17
    Size 103.3 MB
    Catalogue Prisma P 2014-15
    Date 7/18/18
    Size 85.6 MB
    Date 7/18/18
    Size 103.4 MB
    User guide
    Date
    Size
    Add to My Documents
    Date 8/21/18
    Size 13 MB
    Date 8/21/18
    Size 13.2 MB
    Date 8/21/18
    Size 13 MB
    Date 8/21/18
    Size 12.9 MB
    CAD
    Date
    Size
    Add to My Documents
    distribution block 160 A for 6 cables 1P
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 5/26/18
    Size 1.6 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 12/8/16
    Size 523.7 KB
    Date 9/18/17
    Size 201.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.