Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 04026 Image

    Range: Prisma G

    Distribution

    04026

    Schneider Electric 04026 Image
    Range: Prisma G

    Distribution

    04026

    Linergy FM 3P+N distribution block 200A - 36 modules - 81 holes quick connection

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Prisma Plus System G
      range
      Linergy
      product name
      Linergy FM
      range compatibility
      Prisma P
      Spacial SFP
      Prisma G
      IP degree of protection
      IPxx B
      product or component type
      Device feeder
      product compatibility
      Spacial enclosures
      Complementary
      installed device
      Modular device
      poles description
      3P + N
      [Ue] rated operational voltage
      690 V AC
      [Ui] rated insulation voltage
      750 V AC 50/60 Hz
      [Uimp] rated impulse withstand voltage
      8 kV
      [Ie] rated operational current
      200 A
      [In] rated current
      200 A at 40 °C
      [Ipk] rated peak withstand current
      20 kA
      I²t on activation
      6700000 A².s
      connections - terminals
      Supply : crimped lug 50 mm²
      Supply : flexible bars, 20 x 3 mm
      Distribution : quick-connect terminal strips (phase) , 18 x 4...10 mm² (flexible)
      Distribution : quick-connect terminal strips (phase) , 18 x 4...10 mm² (rigid)
      Distribution : quick-connect terminal strips (neutral) , 27 x 4...10 mm² (flexible)
      Distribution : quick-connect terminal strips (neutral) , 27 x 4...10 mm² (rigid)
      9 mm pitches
      72
      total number of 18 mm modules
      36
      width
      750 mm
      product weight
      2.3 kg
      colour
      Anthracite grey RAL 7016
      compatibility code
      MULTICLIP
      Environment
      standards
      IEC 61439-1 inside Prisma
      IEC 61439-2 inside Prisma
      IEC 60947-7-1
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0810  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • Spanish
      • English
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • Chinese
      • German
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/19/18
      Size 94.6 MB
      Date 5/23/18
      Size 122.5 MB
      Date 7/17/17
      Size 103.3 MB
      CAD
      Date
      Size
      Add to My Documents
      MULTICLIP 4P 200A W750
      Date 7/25/13
      Size 448.4 KB
      Date 7/25/13
      Size 1.3 MB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 12/16/17
      Size 2.9 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 12/8/16
      Size 523.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.