Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Linergy FM 3P+N distribution block 200A - 24 modules 54 holes quick connection

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    Linergy FM
    IP degree of protection
    IPxx B
    product or component type
    Device feeder
    product compatibility
    Spacial enclosures
    Complementary
    mounting support
    DIN rail
    Plain backplate
    Slotted backplate
    installed device
    Modular device
    poles description
    3P + N
    [Ue] rated operational voltage
    690 V AC
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ie] rated operational current
    200 A
    [Ipk] rated peak withstand current
    20 kA
    I²t on activation
    6700000 A².s
    connections - terminals
    Supply : crimped lug 50 mm²
    Supply : flexible bars, 20 x 3 mm
    Distribution : quick-connect terminal strips (phase) , 12 x 4...10 mm² (flexible)
    Distribution : quick-connect terminal strips (phase) , 12 x 4...10 mm² (rigid)
    Distribution : quick-connect terminal strips (neutral) , 18 x 4...10 mm² (flexible)
    Distribution : quick-connect terminal strips (neutral) , 18 x 4...10 mm² (rigid)
    total number of 18 mm modules
    24
    product weight
    1.6 kg
    colour
    Anthracite grey RAL 7016
    Environment
    standards
    IEC 61439-1 inside Prisma
    IEC 61439-2 inside Prisma
    IEC 60947-7-1
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Linergy - Distribution and connection systems catalogue - English (Version 2.2)
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    CAD
    Date
    Size
    Add to My Documents
    MULTICLIP 4P 200A (Version 1.0)
    Date 8/12/13
    Size 837.4 KB
    Date 8/12/13
    Size 695.8 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Linergy FM - Distribution blocks - 2P - 3P - 4P - 160A - 200A (Version 00)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.