Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 04004 Image
Discontinued

Range: Prisma G

Legacy

04004

Schneider Electric 04004 Image
Discontinued
Range: Prisma G

Legacy

04004

Prisma - G & P system - multiclip distribution block - 4P - 80A

Show more characteristics >

04004 is replaced by:
Product
Qty
04000
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2011
  • Main
    range
    Linergy
    product name
    Linergy FM
    IP degree of protection
    IPxx B
    product or component type
    Device feeder
    Complementary
    mounting support
    Plain backplate
    Slotted backplate
    DIN rail
    installed device
    Modular device
    poles description
    4P
    [Ue] rated operational voltage
    440 V AC
    [Ui] rated insulation voltage
    500 V AC
    [Uimp] rated impulse withstand voltage
    6 kV
    [Ie] rated operational current
    80 A
    [Ipk] rated peak withstand current
    12 kA
    I²t on activation
    2400000 A².s
    connections - terminals
    Distribution : quick-connect terminal strips (phase) , 2 x 1...6 mm² (rigid)
    Distribution : quick-connect terminal strips (phase) , 7 x 1...4 mm² (rigid)
    Distribution : quick-connect terminal strips (phase) , 2 x 1...6 mm² (flexible)
    Distribution : quick-connect terminal strips (phase) , 7 x 1...4 mm² (flexible)
    Distribution : quick-connect terminal strips (neutral) , 4 x 1...6 mm² (rigid)
    Distribution : quick-connect terminal strips (neutral) , 13 x 1...4 mm² (rigid)
    Distribution : quick-connect terminal strips (neutral) , 4 x 1...6 mm² (flexible)
    Distribution : quick-connect terminal strips (neutral) , 13 x 1...4 mm² (flexible)
    Supply : tunnel type terminal 25 mm²
    total number of 18 mm modules
    24
    Environment
    standards
    IEC 61439-1 inside Prisma
    IEC 61439-2 inside Prisma
    IEC 60947-7-1
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 6/28/18
    Size 9.3 MB
    Date 5/25/18
    Size 1.6 MB
    Date 12/18/17
    Size 13.3 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 12/8/16
    Size 523.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.