Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

door with cut-outs for power factor correction equipment, W = 650 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product name
    Prisma P
    IP degree of protection
    IP30
    product or component type
    Door
    enclosure mounting
    Floor-standing
    type of door
    Cut-out
    provided equipment
    Door
    Handle
    Keylock (key 405)
    Hinge
    Other keylock and insert (to be ordered separately)
    Complementary
    door opening side
    Left
    number of locks
    2
    door opening angle
    120 °
    installation description
    Cubicle - width 650 mm
    number of vertical modules [50 mm]
    36
    enclosure material
    Treated sheet steel
    quantity per set
    Set of 1
    height
    2000 mm
    width
    650 mm
    depth
    35 mm
    product weight
    17.36 kg
    surface finish
    Matt
    Smooth
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK08 conforming to EN/IEC 62262
    standards
    IEC 61439-2
    IEC 61439-1
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    End of Life Information
    Date
    Size
    Add to My Documents
    PRISMA P CUBICLES - EoLi (Version 1.0)
    Date 9/21/17
    Size 297.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Prisma P - PEP (Version 1.0)
    Date 11/14/17
    Size 269.6 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.