Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 03923 Image

    Range: Prisma G

    Functional units

    03923

    Schneider Electric 03923 Image
    Range: Prisma G

    Functional units

    03923

    front plate with 1 pre cut-out 96x96 width 300 3M

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      range compatibility
      Prisma P
      Prisma G
      product or component type
      Front plate
      accessory / separate part category
      Installation accessory
      type of front plate
      Cut-out
      installed device
      Powerlogic : PM400...800
      Human-switchboard interface : 96 x 96 mm device
      Human-switchboard interface : HSI
      Enerlin'X : FDM121
      Complementary
      enclosure/cubicle description
      Floor-standing duct - width 300 mm
      Wall-mounted duct - width 300 mm
      Cubicle - width 400 mm, depth 400 mm
      type of front cover
      Cut-out
      number of vertical modules [50 mm]
      3
      standards
      IEC 61439-1
      IEC 61439-2
      product certifications
      ASEFA
      quantity per set
      Set of 1
      height
      150 mm
      product weight
      0.62 kg
      surface finish
      Smooth
      Matt
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      Environment
      IK degree of protection
      IK07 conforming to EN/IEC 62262
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1613  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      Brochure
      Date
      Size
      Add to My Documents
      Date 11/9/17
      Size 769.5 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.