Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 03912 Image

Range: Prisma G

Functional units

03912

Schneider Electric 03912 Image
Range: Prisma G

Functional units

03912

front plate 1 cut-out 144x144-4 cut-out 72x72 meter. dev./p-but. width600/650 4M

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    Prisma G
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Human-switchboard interface : 144 x 144 mm device and 72 x 72 mm device
    Human-switchboard interface : HSI
    Complementary
    enclosure/cubicle description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Cubicle - width 650 mm, depth 400 mm
    type of front plate
    Cut-out
    number of vertical modules [50 mm]
    4
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    200 mm
    width
    500 mm
    product weight
    0.62 kg
    material
    Steel
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 7/18/18
    Size 73.3 MB
    Catalogue Prisma P 2014-15
    Date 7/18/18
    Size 85.6 MB
    Date 7/18/18
    Size 103.4 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 12/8/16
    Size 523.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.