Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 03911 Image

    Range: Prisma G

    Functional units

    03911

    Schneider Electric 03911 Image
    Range: Prisma G

    Functional units

    03911

    front plate with 4 pre cut-out 96x96 width 600/650 3M

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      range of product
      Prisma
      range compatibility
      Prisma P
      Prisma G
      product or component type
      Front plate
      accessory / separate part category
      Installation accessory
      type of front plate
      Cut-out
      installed device
      Powerlogic : PM400...800
      Human-switchboard interface : 96 x 96 mm device
      Human-switchboard interface : HSI
      Vigilohm : IM20
      Vigilohm : IM20H
      Vigilohm : IM10
      Vigilohm : IM10H
      Enerlin'X : FDM121
      Complementary
      enclosure/cubicle description
      Floor-standing enclosure - width 600 mm
      Wall-mounted enclosure - width 600 mm
      Cubicle - width 400 mm, depth 400 mm
      Cubicle - width 650 mm, depth 400 mm
      Cubicle duct - width 300 mm, depth 400 mm
      type of front cover
      Cut-out
      number of vertical modules [50 mm]
      3
      standards
      IEC 61439-2
      IEC 61439-1
      product certifications
      ASEFA
      quantity per set
      Set of 1
      height
      150 mm
      width
      500 mm
      product weight
      0.46 kg
      material
      Steel
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      enclosure/cubicle width
      600 mm Prisma G Floor-standing enclosure Human-switchboard interface 96 x 96 mm device 4 3
      600 mm Prisma G Wall-mounted enclosure Human-switchboard interface 96 x 96 mm device 4 3
      650 mm 400 mm Prisma P Cubicle Human-switchboard interface 96 x 96 mm device 4 3
      300 mm 400 mm Prisma P Cubicle duct Human-switchboard interface 96 x 96 mm device 4 3
      400 mm 400 mm Prisma P Cubicle Human-switchboard interface 96 x 96 mm device 4 3
      600 mm Prisma G Floor-standing enclosure Human-switchboard interface HSI 4 3
      600 mm Prisma G Wall-mounted enclosure Human-switchboard interface HSI 4 3
      650 mm 400 mm Prisma P Cubicle Human-switchboard interface HSI 4 3
      300 mm 400 mm Prisma P Cubicle duct Human-switchboard interface HSI 4 3
      400 mm 400 mm Prisma P Cubicle Human-switchboard interface HSI 4 3
      600 mm Prisma G Floor-standing enclosure Powerlogic 4 3
      600 mm Prisma G Wall-mounted enclosure Powerlogic 4 3
      650 mm 400 mm Prisma P Cubicle Powerlogic 4 3
      300 mm 400 mm Prisma P Cubicle duct Powerlogic 4 3
      400 mm 400 mm Prisma P Cubicle Powerlogic 4 3
      650 mm 400 mm Prisma P Cubicle Vigilohm 4 3
      400 mm 400 mm Prisma P Cubicle Vigilohm 4 3
      300 mm 400 mm Prisma P Cubicle duct Vigilohm 4 3
      600 mm Prisma G Floor-standing enclosure Enerlin''X FDM121 4 3
      600 mm Prisma G Wall-mounted enclosure Enerlin''X FDM121 4 3
      650 mm 400 mm Prisma P Cubicle Enerlin''X FDM121 4 3
      300 mm 400 mm Prisma P Cubicle duct Enerlin''X FDM121 4 3
      400 mm 400 mm Prisma P Cubicle Enerlin''X FDM121 4 3
      Environment
      IK degree of protection
      IK07 conforming to EN/IEC 62262
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0701  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • Spanish
      • English
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • Chinese
      • German
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/19/18
      Size 94.6 MB
      Date 5/23/18
      Size 122.5 MB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 5/26/18
      Size 2.1 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 12/8/16
      Size 523.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.