Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 03735 Image

View all Prisma P

Prisma P - 03735

Functional units

Schneider Electric 03735 Image
View all Prisma P
Prisma P - 03735
Functional units

front cover for ISFL, IP20, 185 mm between centres, W = 650 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    IP degree of protection
    IP20
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Fupact : fixed ISFL160 - control: fuse carriers handle - vertical installation
    Fupact : fixed ISFL250...630 - control: fuse carriers handle - vertical installation
    poles description
    10 x 3P : mounting plate support : ISFL160 vertical installation
    5 x 3P : mounting plate support : ISFL250...630 vertical installation
    Complementary
    enclosure/cubicle description
    Cubicle - width 650 mm, depth 400 mm
    connection position
    Rear connection
    number of vertical modules [50 mm]
    24
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    quantity per set
    Set of 1
    width
    570 mm
    product weight
    10.06 kg
    material
    Steel
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    CAD
    Date
    Size
    Add to My Documents
    Font cover for ISFL, IP20, 185 mm between centres, W = 650 mm (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    PRISMA P CUBICLES - EoLi (Version 1.0)
    Date 9/21/17
    Size 297.9 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Prisma P - PEP (Version 1.0)
    Date 11/14/17
    Size 269.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.