Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 03699 Image

Range: Prisma P

Functional units

03699

Schneider Electric 03699 Image
Range: Prisma P

Functional units

03699

front plate for withdrawable NS1600-NT, 3P, W = 400 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Compact : drawout NS630b...1000 - control: direct front rotary handle - vertical installation
    Compact : drawout NS1250 - control: direct front rotary handle - vertical installation
    Compact : drawout NS1600 - control: direct front rotary handle - vertical installation
    Compact : drawout NS630b...1000 - control: motor mechanism - vertical installation
    Compact : drawout NS1250 - control: motor mechanism - vertical installation
    Compact : drawout NS1600 - control: motor mechanism - vertical installation
    Compact : drawout NS630b...1000 - control: toggle - vertical installation
    Compact : drawout NS1250 - control: toggle - vertical installation
    Compact : drawout NS1600 - control: toggle - vertical installation
    Masterpact : drawout NT06...10 - control: toggle - vertical installation
    Masterpact : drawout NT12 - control: toggle - vertical installation
    Masterpact : drawout NT16 - control: toggle - vertical installation
    poles description
    1 x 3P : mounting plate support : NS630b...1000 vertical installation
    1 x 3P : mounting plate support : NS1250 vertical installation
    1 x 3P : mounting plate support : NS1600 vertical installation
    1 x 3P : mounting plate support : NT06...10 vertical installation
    1 x 3P : mounting plate support : NT12 vertical installation
    1 x 3P : mounting plate support : NT16 vertical installation
    operating position
    Horizontal
    Complementary
    enclosure/cubicle description
    Cubicle - width 400 mm, depth 400 mm
    connection position
    Front connection
    Direct connection
    number of vertical modules [50 mm]
    10
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    554 mm
    width
    321 mm
    product weight
    2.04 kg
    material
    Steel
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2014-15
    Date 7/18/18
    Size 85.6 MB
    Date 7/18/18
    Size 103.4 MB
    CAD
    Date
    Size
    Add to My Documents
    Front plate for withdrawable NS1600-NT, 3P, W = 400 mm
    End of life manual
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 297.9 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 11/14/17
    Size 269.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.