Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 03665 Image

    Range: Prisma P

    Functional units

    03665

    Schneider Electric 03665 Image
    Range: Prisma P

    Functional units

    03665

    front plate for vertical NS630 vigi with rotary handle or motor mechanism

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      range compatibility
      Prisma P
      product or component type
      Front plate
      accessory / separate part category
      Installation accessory
      type of front plate
      Cut-out
      installed device
      Easypact : fixed CVS400 with earth leakage protection - control: direct front rotary handle - vertical installation
      Easypact : fixed CVS630 with earth leakage protection - control: direct front rotary handle - vertical installation
      poles description
      2 x 4P : mounting plate support : CVS630 vertical installation
      2 x 3P : mounting plate support : CVS630 vertical installation
      2 x 3P : mounting plate support : CVS400 vertical installation
      2 x 4P : mounting plate support : CVS400 vertical installation
      operating position
      Vertical
      Complementary
      enclosure/cubicle description
      Cubicle - width 650 mm, depth 400 mm
      connection position
      Direct connection
      number of vertical modules [50 mm]
      9
      standards
      IEC 61439-1
      IEC 61439-2
      product certifications
      ASEFA
      quantity per set
      Set of 1
      height
      450 mm
      width
      500 mm
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      Environment
      IK degree of protection
      IK07 conforming to EN/IEC 62262
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      CAD
      Date
      Size
      Add to My Documents
      Front plate for vertical NS630 Vigi, with rotary handle or motor mechanism
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.