Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 03663 Image

    Range: Prisma P

    Functional units

    03663

    Schneider Electric 03663 Image
    Range: Prisma P

    Functional units

    03663

    front plate for vertical NSX630

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      range of product
      Prisma P
      range compatibility
      Prisma P
      product or component type
      Front plate
      accessory / separate part category
      Installation accessory
      type of front plate
      Cut-out
      installed device
      Compact : fixed NSX400 without earth leakage protection - control: toggle - vertical installation
      Compact : fixed NSX630 without earth leakage protection - control: toggle - vertical installation
      Compact : plug-in NSX400 without earth leakage protection - control: toggle - vertical installation
      Compact : plug-in NSX630 without earth leakage protection - control: toggle - vertical installation
      Compact : drawout NSX400 without earth leakage protection - control: toggle - vertical installation
      Compact : drawout NSX630 without earth leakage protection - control: toggle - vertical installation
      Compact : fixed NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
      Compact : fixed NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
      Compact : plug-in NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
      Compact : plug-in NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
      Compact : drawout NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
      Compact : drawout NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
      Compact : fixed NSX400 without earth leakage protection - control: motor mechanism - vertical installation
      Compact : fixed NSX630 without earth leakage protection - control: motor mechanism - vertical installation
      Compact : plug-in NSX400 without earth leakage protection - control: motor mechanism - vertical installation
      Compact : plug-in NSX630 without earth leakage protection - control: motor mechanism - vertical installation
      Compact : drawout NSX400 without earth leakage protection - control: motor mechanism - vertical installation
      Compact : drawout NSX630 without earth leakage protection - control: motor mechanism - vertical installation
      poles description
      2 x 3P : mounting plate support : NSX400 vertical installation
      2 x 4P : mounting plate support : NSX630 vertical installation
      2 x 3P : mounting plate support : NSX630 vertical installation
      2 x 4P : mounting plate support : NSX400 vertical installation
      operating position
      Vertical
      Complementary
      enclosure/cubicle description
      Cubicle - width 650 mm, depth 400 mm
      connection position
      Direct connection
      Linergy FC
      number of vertical modules [50 mm]
      7
      standards
      IEC 61439-2
      IEC 61439-1
      product certifications
      ASEFA
      quantity per set
      Set of 1
      height
      350 mm
      width
      500 mm
      product weight
      1.22 kg
      material
      Steel
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      enclosure/cubicle width
      650 mm 400 mm Prisma P Cubicle Compact NSX400 Without Fixed Toggle Vertical 3P 2 Direct 11
      650 mm 400 mm Prisma P Cubicle Compact NSX400 Without Fixed Toggle Vertical 4P 2 Direct 11
      650 mm 400 mm Prisma P Cubicle Compact NSX400 Without Plug-in Toggle Vertical 3P 2 Direct 11
      650 mm 400 mm Prisma P Cubicle Compact NSX400 Without Plug-in Toggle Vertical 4P 2 Direct 11
      650 mm 400 mm Prisma P Cubicle Compact NSX400 Without Fixed Direct front rotary handle Vertical 3P 2 Direct 11
      650 mm 400 mm Prisma P Cubicle Compact NSX400 Without Fixed Direct front rotary handle Vertical 4P 2 Direct 11
      650 mm 400 mm Prisma P Cubicle Compact NSX400 Without Fixed Motor mechanism Vertical 3P 2 Direct 11
      650 mm 400 mm Prisma P Cubicle Compact NSX400 Without Fixed Motor mechanism Vertical 4P 2 Direct 11
      650 mm 400 mm Prisma P Cubicle Compact NSX400 Without Plug-in Direct front rotary handle Vertical 3P 2 Direct 11
      650 mm 400 mm Prisma P Cubicle Compact NSX400 Without Plug-in Direct front rotary handle Vertical 4P 2 Direct 11
      650 mm 400 mm Prisma P Cubicle Compact NSX400 Without Plug-in Motor mechanism Vertical 3P 2 Direct 11
      650 mm 400 mm Prisma P Cubicle Compact NSX400 Without Plug-in Motor mechanism Vertical 4P 2 Direct 11
      650 mm 400 mm Prisma P Cubicle Compact NSX400 Without Drawout Toggle Vertical 3P 2 Direct 11
      650 mm 400 mm Prisma P Cubicle Compact NSX400 Without Drawout Toggle Vertical 4P 2 Direct 11
      650 mm 400 mm Prisma P Cubicle Compact NSX400 Without Drawout Direct front rotary handle Vertical 3P 2 Direct 11
      650 mm 400 mm Prisma P Cubicle Compact NSX400 Without Drawout Direct front rotary handle Vertical 4P 2 Direct 11
      650 mm 400 mm Prisma P Cubicle Compact NSX400 Without Drawout Motor mechanism Vertical 3P 2 Direct 11
      650 mm 400 mm Prisma P Cubicle Compact NSX400 Without Drawout Motor mechanism Vertical 4P 2 Direct 11
      650 mm 400 mm Prisma P Cubicle Compact NSX630 Without Fixed Toggle Vertical 3P 2 Direct 13
      650 mm 400 mm Prisma P Cubicle Compact NSX630 Without Fixed Toggle Vertical 4P 2 Direct 13
      650 mm 400 mm Prisma P Cubicle Compact NSX630 Without Plug-in Toggle Vertical 3P 2 Direct 13
      650 mm 400 mm Prisma P Cubicle Compact NSX630 Without Plug-in Toggle Vertical 4P 2 Direct 13
      650 mm 400 mm Prisma P Cubicle Compact NSX630 Without Fixed Direct front rotary handle Vertical 3P 2 Direct 13
      650 mm 400 mm Prisma P Cubicle Compact NSX630 Without Fixed Direct front rotary handle Vertical 4P 2 Direct 13
      650 mm 400 mm Prisma P Cubicle Compact NSX630 Without Fixed Motor mechanism Vertical 3P 2 Direct 13
      650 mm 400 mm Prisma P Cubicle Compact NSX630 Without Fixed Motor mechanism Vertical 4P 2 Direct 13
      650 mm 400 mm Prisma P Cubicle Compact NSX630 Without Plug-in Direct front rotary handle Vertical 3P 2 Direct 13
      650 mm 400 mm Prisma P Cubicle Compact NSX630 Without Plug-in Direct front rotary handle Vertical 4P 2 Direct 13
      650 mm 400 mm Prisma P Cubicle Compact NSX630 Without Plug-in Motor mechanism Vertical 3P 2 Direct 13
      650 mm 400 mm Prisma P Cubicle Compact NSX630 Without Plug-in Motor mechanism Vertical 4P 2 Direct 13
      650 mm 400 mm Prisma P Cubicle Compact NSX630 Without Drawout Toggle Vertical 3P 2 Direct 13
      650 mm 400 mm Prisma P Cubicle Compact NSX630 Without Drawout Toggle Vertical 4P 2 Direct 13
      650 mm 400 mm Prisma P Cubicle Compact NSX630 Without Drawout Direct front rotary handle Vertical 3P 2 Direct 13
      650 mm 400 mm Prisma P Cubicle Compact NSX630 Without Drawout Direct front rotary handle Vertical 4P 2 Direct 13
      650 mm 400 mm Prisma P Cubicle Compact NSX630 Without Drawout Motor mechanism Vertical 3P 2 Direct 13
      650 mm 400 mm Prisma P Cubicle Compact NSX630 Without Drawout Motor mechanism Vertical 4P 2 Direct 13
      Environment
      IK degree of protection
      IK07 conforming to EN/IEC 62262
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0701  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/19/18
      Size 94.6 MB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 297.9 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 11/14/17
      Size 269.6 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.