Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 03618 Image

View all Prisma P

Prisma P - 03618

Functional units

Schneider Electric 03618 Image
View all Prisma P
Prisma P - 03618
Functional units

front plate for horizontal withdrawable NSX250

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Compact : drawout NSX100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : drawout NSX250 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : drawout NSX100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : drawout NSX250 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : drawout NSX100...160 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact : drawout NSX250 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact : drawout NSX100...160 with earth leakage protection - control: motor mechanism - horizontal installation
    Compact : drawout NSX250 with earth leakage protection - control: motor mechanism - horizontal installation
    Compact : drawout NSX100...160 without earth leakage protection - control: toggle - horizontal installation
    Compact : drawout NSX250 without earth leakage protection - control: toggle - horizontal installation
    Compact : drawout NSX100...160 with earth leakage protection - control: toggle - horizontal installation
    Compact : drawout NSX250 with earth leakage protection - control: toggle - horizontal installation
    poles description
    1 x 3P : mounting plate support : NSX100...160 horizontal installation
    1 x 4P : mounting plate support : NSX100...160 horizontal installation
    1 x 3P : mounting plate support : NSX250 horizontal installation
    1 x 4P : mounting plate support : NSX250 horizontal installation
    operating position
    Horizontal
    Complementary
    enclosure/cubicle description
    Cubicle - width 650 mm, depth 400 mm
    connection position
    Direct connection
    number of vertical modules [50 mm]
    5
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    250 mm
    width
    500 mm
    product weight
    1.04 kg
    material
    Steel
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • Russian
    • French
    • Czech
    • Polish
    • Italian
    • Finnish
    • German
    • Swedish
    • Norwegian
    • Dutch
    Catalogue
    Date
    Size
    Add to My Documents
    Date 10/5/18
    Size 85.6 MB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 297.9 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 11/14/17
    Size 269.6 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/30/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.