Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 03569 Image

    Range: Prisma P

    Functional units

    03569

    Schneider Electric 03569 Image
    Range: Prisma P

    Functional units

    03569

    Prisma plain backplate, 36 modules 660 mm wide

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      range of product
      Prisma P
      Prisma G
      range compatibility
      Prisma P
      product or component type
      Backplate
      accessory / separate part category
      Installation accessory
      mounting plate description
      Plain
      Complementary
      enclosure/cubicle description
      Cubicle - width 800 mm, depth 400 mm
      number of vertical modules [50 mm]
      36 module(s) in 800 mm Wide cubicle
      height
      1794 mm
      width
      675 mm
      depth
      35 mm
      product weight
      30 kg
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      enclosure/cubicle width
      800 mm 400 mm Prisma P cubicle 36 37.5 mm
      Environment
      standards
      IEC 61439-2
      product certifications
      ASEFA
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0807  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • Spanish
      • English
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • Chinese
      • German
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/19/18
      Size 94.6 MB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 5/26/18
      Size 2.3 MB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 297.9 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 11/14/17
      Size 269.6 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.