Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 03557 Image

Range: Prisma P

Functional units

03557

Schneider Electric 03557 Image
Range: Prisma P

Functional units

03557

mounting plate for ISFT 250-630

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Fupact : fixed ISFT250 - control: fuse carriers handle - horizontal installation
    Fupact : fixed ISFT400 - control: fuse carriers handle - horizontal installation
    Fupact : fixed ISFT630 - control: fuse carriers handle - horizontal installation
    poles description
    2 x 3P : fixed : ISFT250 horizontal installation
    2 x 3P : fixed : ISFT400 horizontal installation
    1 x 3P : fixed : ISFT630 horizontal installation
    Complementary
    installation description
    Cubicle - width 650 mm, depth 400 mm
    number of vertical modules [50 mm]
    9 module(s) : ISFT250, direct in 650 mm Wide cubicle
    9 module(s) : ISFT400, direct in 650 mm Wide cubicle
    10 module(s) : ISFT630, direct in 650 mm Wide cubicle
    product weight
    3.1 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2014-15
    Date 7/18/18
    Size 85.6 MB
    Date 7/18/18
    Size 103.4 MB
    CAD
    Date
    Size
    Add to My Documents
    Mounting plate for ISFT250-630
    Date 5/19/14
    Size 208.2 KB
    Date 5/19/14
    Size 50.1 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 297.9 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 11/14/17
    Size 269.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.