Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 03554 Image

    Range: Prisma P

    Functional units

    03554

    Schneider Electric 03554 Image
    Range: Prisma P

    Functional units

    03554

    mounting plate for ISFT 100

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      range compatibility
      Prisma P
      product or component type
      Mounting plate
      accessory / separate part category
      Installation accessory
      installed device
      Fupact : fixed ISFT100 - control: fuse carriers handle - vertical installation
      poles description
      5 x 3P : fixed : ISFT100 vertical installation
      Complementary
      enclosure/cubicle description
      Cubicle - width 650 mm, depth 400 mm
      number of vertical modules [50 mm]
      6 module(s) : ISFT100, direct in 650 mm Wide cubicle
      product weight
      1.9 kg
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      Environment
      standards
      IEC 61439-2
      product certifications
      ASEFA
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0807  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Available End of life manual
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Catalogue Prisma P 2014-15
      Date 7/18/18
      Size 85.6 MB
      Date 7/18/18
      Size 103.4 MB
      CAD
      Date
      Size
      Add to My Documents
      Mounting plate for ISFT100
      Date 5/19/14
      Size 212 KB
      Date 5/19/14
      Size 63.8 KB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 297.9 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 11/14/17
      Size 269.6 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.