Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 03546 Image

View all Prisma P

Prisma P - 03546

Functional units

Schneider Electric 03546 Image
View all Prisma P
Prisma P - 03546
Functional units

busbar mounting plate for ISFL630, 185 mm between centres

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    mounting plate description
    Busbar
    installed device
    Fupact : fixed ISFL160 - control: fuse carriers handle - vertical installation
    Fupact : fixed ISFL250...630 - control: fuse carriers handle - vertical installation
    poles description
    10 x 3P : fixed : ISFL160 vertical installation
    5 x 3P : fixed : ISFL250...630 vertical installation
    Complementary
    enclosure/cubicle description
    Cubicle - width 650 mm, depth 400 mm
    number of vertical modules [50 mm]
    24 module(s) : ISFL160, rear connection on busbar in 650 mm Wide cubicle
    24 module(s) : ISFL250...630, rear connection on busbar in 650 mm Wide cubicle
    product weight
    5.06 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • Russian
    • French
    • Czech
    • Polish
    • Finnish
    • German
    • Swedish
    • Norwegian
    • Dutch
    Catalogue
    Date
    Size
    Add to My Documents
    Date 10/5/18
    Size 85.6 MB
    CAD
    Date
    Size
    Add to My Documents
    busbar mounting plate for ISFL630, 185 mm between centres
    End of life manual
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 297.9 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 11/14/17
    Size 269.6 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.