Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 03545 Image

    Range: Prisma P

    Functional units

    03545

    Schneider Electric 03545 Image
    Range: Prisma P

    Functional units

    03545

    busbar mounting plate for ISFL160, 100 mm between centres

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      range compatibility
      Prisma P
      product or component type
      Mounting plate
      accessory / separate part category
      Installation accessory
      mounting plate description
      Busbar
      installed device
      Fupact : fixed ISFL160 - control: fuse carriers handle - vertical installation
      poles description
      9 x 3P : fixed : ISFL160 vertical installation
      Complementary
      enclosure/cubicle description
      Cubicle - width 650 mm, depth 400 mm
      number of vertical modules [50 mm]
      11 module(s) : ISFL160, rear connection on busbar in 650 mm Wide cubicle
      product weight
      2.44 kg
      colour
      White RAL 9001
      Environment
      standards
      IEC 61439-2
      product certifications
      ASEFA
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0850  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Available End of life manual
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Catalogue Prisma P 2014-15
      Date 7/18/18
      Size 85.6 MB
      Date 7/18/18
      Size 103.4 MB
      CAD
      Date
      Size
      Add to My Documents
      busbar mounting plate for ISFL160, 100 mm between centres
      End of life manual
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 297.9 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 11/14/17
      Size 269.6 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.