Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 03508 Image

    Range: Prisma P

    Functional units

    03508

    Schneider Electric 03508 Image
    Range: Prisma P

    Functional units

    03508

    mounting plate for two, 3-phase meters, 6 modules, P system

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      range of product
      Prisma P
      range compatibility
      Prisma P
      product or component type
      Mounting plate
      accessory / separate part category
      Installation accessory
      installed device
      Power meters : kilowatt-hour meters - vertical installation
      Connection
      poles description
      2 x 4P : kilowatt-hour meters vertical installation
      Complementary
      enclosure/cubicle description
      Cubicle - width 650 mm, depth 400 mm
      number of vertical modules [50 mm]
      6 module(s) : kilowatt-hour meters in 650 mm Wide cubicle
      6 module(s) : connection in 650 mm Wide cubicle
      height
      295 mm
      width
      540 mm
      product weight
      5.86 kg
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      enclosure/cubicle width
      650 mm 400 mm Prisma P cubicle connection 2 6 12.5 mm
      650 mm 400 mm Prisma P cubicle power meters kilowatt-hour meters vertical 4P 2 6 12.5 mm
      Environment
      standards
      IEC 61439-2
      product certifications
      ASEFA
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0830  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • Spanish
      • English
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • Chinese
      • German
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/19/18
      Size 94.6 MB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 5/26/18
      Size 1.3 MB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 297.9 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 11/14/17
      Size 269.6 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.