Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

mounting plate for NT/NS withdrawable -3P 1600A vertical in width 400

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Compact : drawout NS630b...1000 - control: direct front rotary handle - vertical installation
    Compact : drawout NS1250 - control: direct front rotary handle - vertical installation
    Compact : drawout NS1600 - control: direct front rotary handle - vertical installation
    Compact : drawout NS630b...1000 - control: motor mechanism - vertical installation
    Compact : drawout NS1250 - control: motor mechanism - vertical installation
    Compact : drawout NS1600 - control: motor mechanism - vertical installation
    Compact : drawout NS630b...1000 - control: toggle - vertical installation
    Compact : drawout NS1250 - control: toggle - vertical installation
    Compact : drawout NS1600 - control: toggle - vertical installation
    Masterpact : drawout NT06...10 - control: toggle - vertical installation
    Masterpact : drawout NT12 - control: toggle - vertical installation
    Masterpact : drawout NT16 - control: toggle - vertical installation
    poles description
    1 x 3P : drawout : NS630b...1000 vertical installation
    1 x 3P : drawout : NS1250 vertical installation
    1 x 3P : drawout : NS1600 vertical installation
    1 x 3P : drawout : NT06...10 vertical installation
    1 x 3P : drawout : NT12 vertical installation
    1 x 3P : drawout : NT16 vertical installation
    Complementary
    installation description
    Cubicle - width 400 mm, depth 400 mm
    number of vertical modules [50 mm]
    36 module(s) : NS1250, direct in 400 mm Wide cubicle
    36 module(s) : NS1600, direct in 400 mm Wide cubicle
    36 module(s) : NS630b...1000, direct in 400 mm Wide cubicle
    36 module(s) : NT06...10, front connection in 400 mm Wide cubicle
    36 module(s) : NT12, front connection in 400 mm Wide cubicle
    36 module(s) : NT16, front connection in 400 mm Wide cubicle
    height
    30 mm
    product weight
    1.62 kg
    surface finish
    Smooth
    Matt
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    CAD
    Date
    Size
    Add to My Documents
    Mounting plate for withdrawable NS1600-NT, 3P, W = 400 mm (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    PRISMA P CUBICLES - EoLi (Version 1.0)
    Date 9/21/17
    Size 297.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Prisma P - PEP (Version 1.0)
    Date 11/14/17
    Size 269.6 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.