Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 03406 Image

Range: Prisma P

Functional units

03406

Schneider Electric 03406 Image
Range: Prisma P

Functional units

03406

Mounting plate for 4 NSXm vigi toggle 3P/4P vertical width 650

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    mounting plate description
    Dedicated
    installed device
    Compact : fixed NSXm with earth leakage protection - control: toggle - vertical installation
    poles description
    4 x 3P or 4P : fixed : NSXm vertical installation
    Complementary
    installation description
    Cubicle - width 650 mm, depth 400 mm
    number of vertical modules [50 mm]
    8 module(s) : NSXm with earth leakage protection , direct in 650 mm Wide cubicle
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
  • Documents and Downloads

    Language
    Instruction sheet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.