Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 03405 Image

    Range: Prisma P

    Functional units

    03405

    Schneider Electric 03405 Image
    Range: Prisma P

    Functional units

    03405

    Mounting plate NSXm toggle/rotative 3P/4P vertical width 400

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      range of product
      Prisma P
      range compatibility
      Prisma P
      product or component type
      Mounting plate
      accessory / separate part category
      Installation accessory
      mounting plate description
      Dedicated
      installed device
      Compact : fixed NSXm without earth leakage protection - control: toggle - vertical installation
      Compact : fixed NSXm without earth leakage protection - control: direct rotary handle - vertical installation
      Compact : fixed NSXm with earth leakage protection - control: toggle - vertical installation
      poles description
      1 x 3P or 4P : fixed : NSXm vertical installation
      Complementary
      enclosure/cubicle description
      Cubicle - width 400 mm, depth 400 mm
      number of vertical modules [50 mm]
      8 module(s) : NSXm without earth leakage protection , direct in 400 mm Wide cubicle
      8 module(s) : NSXm with earth leakage protection , direct in 400 mm Wide cubicle
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      enclosure/cubicle width
      400 mm 400 mm Prisma P cubicle Compact NSXm without fixed toggle vertical 3P or 4P 1 direct 8 162.5 mm
      400 mm 400 mm Prisma P cubicle Compact NSXm without fixed direct rotary handle vertical 3P or 4P 1 direct 8 162.5 mm
      400 mm 400 mm Prisma P cubicle Compact NSXm with fixed toggle vertical 3P or 4P 1 direct 8 162.5 mm
      Environment
      standards
      IEC 61439-2
      product certifications
      ASEFA
    • Documents and Downloads

      Language
      • Spanish
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • Chinese
      • German
      • English
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 12/18/17
      Size 2.3 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.