Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 03363 Image

    Range: Prisma G

    Functional units

    03363

    Schneider Electric 03363 Image
    Range: Prisma G

    Functional units

    03363

    transparent front plate W850 6M

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      range of product
      Prisma G
      range compatibility
      Prisma G
      IP degree of protection
      IP30
      product or component type
      Front plate
      accessory / separate part category
      Installation accessory
      type of front plate
      2/3 transparent
      Complementary
      enclosure/cubicle description
      Floor-standing enclosure - width 850 mm
      number of vertical modules [50 mm]
      6
      standards
      IEC 61439-1
      IEC 61439-2
      product certifications
      ASEFA
      quantity per set
      Set of 1
      height
      300 mm
      width
      750 mm
      material
      Steel
      Glass
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      enclosure/cubicle width
      850 mm Prisma G Floor-standing enclosure
      Environment
      IK degree of protection
      IK07 conforming to EN/IEC 62262
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.