Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 03331 Image

    Range: Prisma G

    Functional units

    03331

    Schneider Electric 03331 Image
    Range: Prisma G

    Functional units

    03331

    Front plate NSXm horizontal rotary handle W600 3M

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      range of product
      Prisma G
      Prisma P
      range compatibility
      Prisma P
      Prisma G
      product or component type
      Front plate
      accessory / separate part category
      Installation accessory
      type of front plate
      Cut-out
      installed device
      Compact : fixed NSXm without earth leakage protection - control: direct rotary handle - horizontal installation
      poles description
      1 x 3P or 4P : mounting plate support : NSXm horizontal installation
      operating position
      Horizontal
      Complementary
      enclosure/cubicle description
      Floor-standing enclosure - width 600 mm
      Wall-mounted enclosure - width 600 mm
      Cubicle - width 650 mm, depth 400 mm
      Floor-standing enclosure + duct - width 600 + 300 mm
      Wall-mounted enclosure + duct - width 600 + 300 mm
      connection position
      Direct connection
      number of vertical modules [50 mm]
      3
      standards
      IEC 61439-2
      IEC 61439-1
      product certifications
      ASEFA
      quantity per set
      Set of 1
      height
      150 mm
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      enclosure/cubicle width
      650 mm 400 mm Prisma P Cubicle Compact NSXm Without Fixed Direct rotary handle Horizontal 3P or 4P 1 Direct 3
      600 mm Prisma G Wall-mounted enclosure Compact NSXm Without Fixed Direct rotary handle Horizontal 3P or 4P 1 Direct 3
      600 + 300 mm Prisma G Wall-mounted enclosure + duct Compact NSXm Without Fixed Direct rotary handle Horizontal 3P or 4P 1 Direct 3
      600 mm Prisma G Floor-standing enclosure Compact NSXm Without Fixed Direct rotary handle Horizontal 3P or 4P 1 Direct 3
      600 + 300 mm Prisma G Floor-standing enclosure + duct Compact NSXm Without Fixed Direct rotary handle Horizontal 3P or 4P 1 Direct 3
      Environment
      IK degree of protection
      IK07 conforming to EN/IEC 62262
    • Documents and Downloads

      Language
      • Spanish
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • Chinese
      • German
      • English
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 5/26/18
      Size 4.2 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.