Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma G
Schneider Electric 03313 Image

03313

Schneider Electric 03313 Image
03313

front plate INF32 horizontal 3/4P - INF32-40 vertical 4P width 600/650 3M

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    Prisma G
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Fupact : fixed INF32 - control: extended rotary handle - vertical installation
    Fupact : fixed INF32 - control: extended rotary handle - horizontal installation
    Fupact : fixed INF40 - control: extended rotary handle - vertical installation
    Fupact : fixed INF40 - control: extended rotary handle - horizontal installation
    poles description
    1 x 3P : mounting plate support : INF32 horizontal installation
    1 x 3P : mounting plate support : INF40 horizontal installation
    1 x 4P : mounting plate support : INF32 horizontal installation
    3 x 4P : mounting plate support : INF32 vertical installation
    1 x 4P : mounting plate support : INF40 horizontal installation
    3 x 4P : mounting plate support : INF40 vertical installation
    operating position
    Vertical
    Horizontal
    Complementary
    enclosure/cubicle description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Cubicle - width 650 mm, depth 400 mm
    connection position
    Direct connection
    number of vertical modules [50 mm]
    3
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    150 mm
    width
    500 mm
    product weight
    0.66 kg
    material
    Steel
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0701  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2018 (Version 4.1)
    Date 7/1/18
    Size 85.6 MB
    catalogue Prisma G (Version 3.1)
    Date 6/1/18
    Size 73.3 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Mounting plate for INF32/40 (Version 00)
    Date 1/1/14
    Size 1.1 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /