Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

front plate vigi NSX250 horizontal fixed toggle W850 4M

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    IP degree of protection
    IP30
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Human-switchboard interface : 96 x 96 mm device
    Human-switchboard interface : HSI
    Compact : fixed NSX100...160 with earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX250 with earth leakage protection - control: toggle - horizontal installation
    Enerlin'X : fixed FDM121 - control: remote control - vertical installation
    poles description
    1 x 3P : mounting plate support : NSX100...160 horizontal installation
    1 x 4P : mounting plate support : NSX100...160 horizontal installation
    1 x 3P : mounting plate support : NSX250 horizontal installation
    1 x 4P : mounting plate support : NSX250 horizontal installation
    Complementary
    enclosure/cubicle description
    Floor-standing enclosure - width 850 mm
    connection position
    Direct connection
    number of vertical modules [50 mm]
    4
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    enclosure material
    Front panel : painted sheet steel
    quantity per set
    Set of 1
    height
    200 mm
    width
    850 mm
    product weight
    1.34 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0750  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    CAD
    Date
    Size
    Add to My Documents
    FR.PL.HZ.NSX250 VIGI FIX/M. L750 (Version 1.0)
    Date 9/10/13
    Size 481.9 KB
    Front plate for horizontal NSX250, Vigi, fixed, with toggle, L = 750 mm (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/2/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/2/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.