Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 03286 Image

    Range: Prisma G

    Functional units

    03286

    Schneider Electric 03286 Image
    Range: Prisma G

    Functional units

    03286

    front plate CVS 630 horizontal fixed toggle W850 6M

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      range of product
      Prisma G
      range compatibility
      Prisma G
      IP degree of protection
      IP30
      product or component type
      Front plate
      accessory / separate part category
      Installation accessory
      type of front plate
      Cut-out
      installed device
      Easypact : fixed CVS400 without earth leakage protection - control: toggle - horizontal installation
      Easypact : fixed CVS630 without earth leakage protection - control: toggle - horizontal installation
      poles description
      1 x 3P : mounting plate support : CVS400 horizontal installation
      1 x 4P : mounting plate support : CVS400 horizontal installation
      1 x 3P : mounting plate support : CVS630 horizontal installation
      1 x 4P : mounting plate support : CVS630 horizontal installation
      operating position
      Horizontal
      Complementary
      enclosure/cubicle description
      Floor-standing enclosure - width 850 mm
      connection position
      Direct connection
      number of vertical modules [50 mm]
      6
      standards
      IEC 61439-2
      IEC 61439-1
      product certifications
      ASEFA
      enclosure material
      Front panel : painted sheet steel
      quantity per set
      Set of 1
      height
      300 mm
      width
      850 mm
      product weight
      2.06 kg
      material
      Steel
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      enclosure/cubicle width
      850 mm Prisma G Floor-standing enclosure Easypact CVS400 Without Fixed Toggle Horizontal 3P 1 Direct with long terminal shield 9
      850 mm Prisma G Floor-standing enclosure Easypact CVS400 Without Fixed Toggle Horizontal 4P 1 Direct with long terminal shield 9
      850 mm Prisma G Floor-standing enclosure Easypact CVS400 Without Fixed Toggle Horizontal 3P 1 Direct with long terminal shield 6
      850 mm Prisma G Floor-standing enclosure Easypact CVS400 Without Fixed Toggle Horizontal 4P 1 Direct with long terminal shield 6
      850 mm Prisma G Floor-standing enclosure Easypact CVS630 Without Fixed Toggle Horizontal 3P 1 Direct with long terminal shield 9
      850 mm Prisma G Floor-standing enclosure Easypact CVS630 Without Fixed Toggle Horizontal 4P 1 Direct with long terminal shield 9
      850 mm Prisma G Floor-standing enclosure Easypact CVS630 Without Fixed Toggle Horizontal 3P 1 Direct with long terminal shield 6
      850 mm Prisma G Floor-standing enclosure Easypact CVS630 Without Fixed Toggle Horizontal 4P 1 Direct with long terminal shield 6
      Environment
      IK degree of protection
      IK07 conforming to EN/IEC 62262
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0807  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • Spanish
      • English
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • Chinese
      • German
      Catalogue
      Date
      Size
      Add to My Documents
      Date 5/23/18
      Size 122.5 MB
      CAD
      Date
      Size
      Add to My Documents
      Front plate for horizontal NS630, fixed, with toggle, W = 750 mm
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 5/26/18
      Size 2.1 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 12/8/16
      Size 523.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.