Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 03270 Image

    Range: Prisma G

    Functional units

    03270

    Schneider Electric 03270 Image
    Range: Prisma G

    Functional units

    03270

    front plate CVS 630 horizontal fixed toggle W600 6M

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      range compatibility
      Prisma G
      IP degree of protection
      IP30
      product or component type
      Front plate
      accessory / separate part category
      Installation accessory
      type of front plate
      Cut-out
      installed device
      Easypact : fixed EZC400 - control: toggle - horizontal installation
      Easypact : fixed CVS400 without earth leakage protection - control: toggle - horizontal installation
      Easypact : fixed CVS630 without earth leakage protection - control: toggle - horizontal installation
      Easypact : fixed EZC630 - control: toggle - horizontal installation
      poles description
      1 x 3P : mounting plate support : CVS400 horizontal installation
      1 x 4P : mounting plate support : CVS400 horizontal installation
      1 x 3P : mounting plate support : CVS630 horizontal installation
      1 x 4P : mounting plate support : CVS630 horizontal installation
      1 x 3P : mounting plate support : EZC400 horizontal installation
      1 x 4P : mounting plate support : EZC400 horizontal installation
      1 x 3P : mounting plate support : EZC630 horizontal installation
      1 x 4P : mounting plate support : EZC630 horizontal installation
      operating position
      Horizontal
      Complementary
      enclosure/cubicle description
      Floor-standing enclosure + duct - width 600 + 300 mm
      Wall-mounted enclosure + duct - width 600 + 300 mm
      connection position
      Direct connection
      type of front cover
      Cut-out
      number of vertical modules [50 mm]
      6
      standards
      IEC 61439-1
      IEC 61439-2
      product certifications
      ASEFA
      quantity per set
      Set of 1
      height
      300 mm
      width
      500 mm
      product weight
      1.18 kg
      material
      Steel
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      Environment
      IK degree of protection
      IK07 conforming to EN/IEC 62262
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0701  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 7/18/18
      Size 73.3 MB
      CAD
      Date
      Size
      Add to My Documents
      Front plate for horizontal NS630, fixed, with toggle
      Product environmental
      Date
      Size
      Add to My Documents
      Date 12/8/16
      Size 523.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.