Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 03264 Image

View all Prisma G

Prisma G - 03264

Functional units

Schneider Electric 03264 Image
View all Prisma G
Prisma G - 03264
Functional units

mounting + front plate INS/INV250 h.fix.tog. W600 6M Pack 250

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma Pack 250
    IP degree of protection
    IP30
    product or component type
    Incoming functional unit
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Compact : fixed INS250 - control: direct front rotary handle - horizontal installation
    Compact : fixed INV250 - control: direct front rotary handle - vertical installation
    poles description
    1 x 3P : mounting plate support : INS250 horizontal installation
    1 x 4P : mounting plate support : INS250 horizontal installation
    1 x 3P : mounting plate support : INV250 vertical installation
    1 x 4P : mounting plate support : INV250 vertical installation
    operating position
    Vertical
    Complementary
    enclosure/cubicle description
    Pack enclosure - width 600 mm
    number of vertical modules [50 mm]
    6
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    enclosure material
    Painted sheet steel
    quantity per set
    Set of 1
    height
    300 mm
    width
    600 mm
    product weight
    2.85 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    • German
    • Dutch
    Catalogue
    Date
    Size
    Add to My Documents
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.