Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

mounting + front plate NG160 W600 6M Pack 250

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma Pack 250
    IP degree of protection
    IP30
    product or component type
    Incoming functional unit
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Multi 9 : fixed modular device
    Acti 9 : fixed modular device
    Compact : fixed NG160 with earth leakage protection - control: toggle
    Compact : fixed NG160 without earth leakage protection - control: toggle
    poles description
    1 x 3P : modular rail support : NG160
    1 x 4P : modular rail support : NG160
    operating position
    Vertical
    Complementary
    enclosure/cubicle description
    Pack enclosure - width 600 mm
    number of horizontal rows
    1
    number of vertical modules [50 mm]
    6
    standards
    IEC 61439-1
    IEC 61439-2
    product certifications
    ASEFA
    enclosure material
    Painted sheet steel
    quantity per set
    Set of 1
    height
    300 mm
    width
    600 mm
    product weight
    1.84 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0811  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    catalogue Prisma G (Version 3.1)
    Date 6/1/18
    Size 73.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/21/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/21/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /