Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 03260 Image

Range: Prisma G

Functional units

03260

Schneider Electric 03260 Image
Range: Prisma G

Functional units

03260

mounting + front plate NG125/INS160 W600 6M Pack 250

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma Pack 250
    IP degree of protection
    IP30
    product or component type
    Incoming functional unit
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Acti 9 : fixed modular device
    Multi 9 : fixed NG125 with earth leakage protection - control: toggle
    Multi 9 : fixed NG125 without earth leakage protection - control: toggle
    Acti 9 : fixed C120 with earth leakage protection - control: toggle
    Acti 9 : fixed C120 without earth leakage protection - control: toggle
    Compact : fixed INS40 - control: direct front rotary handle - vertical installation
    Compact : fixed INS63 - control: direct front rotary handle - vertical installation
    Compact : fixed INS100 - control: direct front rotary handle - vertical installation
    Compact : fixed INS125 - control: direct front rotary handle - vertical installation
    Compact : fixed INS160 - control: direct front rotary handle - vertical installation
    Acti 9 : fixed iC120 with earth leakage protection - control: toggle
    Acti 9 : fixed iC120 without earth leakage protection - control: toggle
    poles description
    1 x 3P : modular rail support : INS100 vertical installation
    1 x 4P : modular rail support : INS100 vertical installation
    1 x 3P : modular rail support : INS125 vertical installation
    1 x 4P : modular rail support : INS125 vertical installation
    1 x 3P : modular rail support : INS160 vertical installation
    1 x 4P : modular rail support : INS160 vertical installation
    1 x 3P : modular rail support : INS40 vertical installation
    1 x 4P : modular rail support : INS40 vertical installation
    1 x 3P : modular rail support : INS63 vertical installation
    1 x 4P : modular rail support : INS63 vertical installation
    1 x 3P : modular rail support : C120
    1 x 4P : modular rail support : C120
    1 x 3P : modular rail support : iC120
    1 x 4P : modular rail support : iC120
    1 x 3P : modular rail support : NG125
    1 x 4P : modular rail support : NG125
    operating position
    Vertical
    Complementary
    enclosure/cubicle description
    Pack enclosure - width 600 mm
    number of horizontal rows
    1
    number of vertical modules [50 mm]
    6
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    enclosure material
    Painted sheet steel
    quantity per set
    Set of 1
    height
    300 mm
    width
    600 mm
    product weight
    1.58 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 7/18/18
    Size 73.3 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 12/8/16
    Size 523.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.