Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 03225 Image

Range: Prisma P

Functional units

03225

Schneider Electric 03225 Image
Range: Prisma P

Functional units

03225

Front plate NSXm vertical rotaive 3P/4P width 400 5M

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Compact : fixed NSXm without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSXm without earth leakage protection - control: direct rotary handle - vertical installation
    Compact : fixed NSXm with earth leakage protection - control: toggle - vertical installation
    poles description
    1 x 3P or 4P : mounting plate support : NSXm vertical installation
    operating position
    Vertical
    Complementary
    enclosure/cubicle description
    Cubicle - width 400 mm, depth 400 mm
    connection position
    Direct connection
    number of vertical modules [50 mm]
    5
    standards
    IEC 61496-1
    IEC 61439-2
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    250 mm
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.