Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 03186 Image

Range: Prisma G

Accessories

03186

Schneider Electric 03186 Image
Range: Prisma G

Accessories

03186

hexagonal spacers M5 H = 23 mm - Prisma

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product name
    Prisma P
    Prisma G
    product or component type
    Hexagonal spacers
    accessory / separate part category
    Installation accessory
    cubicle-device connection
    Earth bar vertical by screws
    Complementary
    mounting mode
    By screws
    mounting support
    Functional uprights
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    Cubicle
    Cubicle duct
    ISO thread
    M5
    quantity per set
    Set of 4
    height
    23 mm
    product weight
    0.04 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 7/18/18
    Size 73.3 MB
    Catalogue Prisma P 2014-15
    Date 7/18/18
    Size 85.6 MB
    Date 7/18/18
    Size 103.4 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 12/8/16
    Size 523.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.