Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 03177 Image

    Range: Prisma G

    Functional units

    03177

    Schneider Electric 03177 Image
    Range: Prisma G

    Functional units

    03177

    recessed slotted mounting plate W300 6M

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      range of product
      Prisma G
      range compatibility
      Prisma G
      product or component type
      Mounting plate
      accessory / separate part category
      Installation accessory
      mounting plate description
      Recessed slotted
      Complementary
      enclosure/cubicle description
      Floor-standing duct - width 300 mm
      Wall-mounted duct - width 300 mm
      number of vertical modules [50 mm]
      6 module(s) in 300 mm Wide floor-standing duct
      6 module(s) in 300 mm Wide wall-mounted duct
      height
      300 mm
      product weight
      0.44 kg
      colour
      White RAL 9001
      enclosure/cubicle width
      300 mm Prisma G floor-standing duct 6 12.5 mm
      300 mm Prisma G wall-mounted duct 6 12.5 mm
      Environment
      standards
      IEC 61439-2
      product certifications
      ASEFA
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0807  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 5/7/18
      Size 122.5 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 12/8/16
      Size 523.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.