Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 03173 Image

View all Prisma G

Prisma G - 03173

Functional units

Schneider Electric 03173 Image
View all Prisma G
Prisma G - 03173
Functional units

recessed slotted mounting plate W600 9M

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    mounting plate description
    Recessed slotted
    Complementary
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    number of vertical modules [50 mm]
    9 module(s) in 600 mm Wide floor-standing enclosure
    9 module(s) in 600 mm Wide wall-mounted enclosure
    height
    450 mm
    product weight
    1.455 kg
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • Russian
    • French
    • Czech
    • Polish
    • Italian
    • Finnish
    • German
    • Swedish
    • Norwegian
    • Dutch
    Catalogue
    Date
    Size
    Add to My Documents
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 2/15/19
    Size 0
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 2/15/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.