Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product name
    Prisma P
    Prisma G
    product or component type
    Clip-nuts
    accessory / separate part category
    Installation accessory
    Complementary
    mounting mode
    By clips
    mounting support
    DIN rail
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    Cubicle
    Cubicle duct
    ISO thread
    M6
    quantity per set
    Set of 20
    product weight
    0.14 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/2/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/2/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.