Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 03165 Image

    Range: Prisma G

    Accessories

    03165

    Schneider Electric 03165 Image
    Range: Prisma G

    Accessories

    03165

    clipnuts M5 for DIN rail - Prisma

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Prisma Plus System G
      Prisma Plus System P
      range
      Prisma
      range compatibility
      Prisma P
      Prisma G
      product or component type
      Clip-nuts
      accessory / separate part category
      Installation accessory
      Complementary
      mounting mode
      By clips
      mounting support
      DIN rail
      enclosure/cubicle description
      Floor-standing enclosure - width 600 mm
      Wall-mounted enclosure - width 600 mm
      Floor-standing duct - width 300 mm
      Wall-mounted duct - width 300 mm
      Cubicle
      Cubicle duct
      ISO thread
      M5
      quantity per set
      Set of 20
      product weight
      0.14 kg
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0651  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/19/18
      Size 94.6 MB
      Date 5/23/18
      Size 122.5 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 12/8/16
      Size 523.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.