Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 03164 Image

    Range: Prisma G

    Accessories

    03164

    Schneider Electric 03164 Image
    Range: Prisma G

    Accessories

    03164

    clipnuts M4 for DIN rail - Prisma

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      range compatibility
      Prisma P
      Prisma G
      product or component type
      Clip-nuts
      accessory / separate part category
      Installation accessory
      Complementary
      mounting mode
      By clips
      mounting support
      DIN rail
      enclosure/cubicle description
      Floor-standing enclosure - width 600 mm
      Wall-mounted enclosure - width 600 mm
      Floor-standing duct - width 300 mm
      Wall-mounted duct - width 300 mm
      Cubicle
      Cubicle duct
      ISO thread
      M4
      quantity per set
      Set of 20
      product weight
      0.14 kg
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0651  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 7/18/18
      Size 73.3 MB
      Catalogue Prisma P 2014-15
      Date 7/18/18
      Size 85.6 MB
      Date 7/18/18
      Size 103.4 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 12/8/16
      Size 523.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.