Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 03126 Image

Range: Prisma G

Functional units

03126

Schneider Electric 03126 Image
Range: Prisma G

Functional units

03126

Prisma mounting plate ISFT 100N vertical W600

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Fupact : fixed ISFT100N - control: fuse carriers handle - vertical installation
    poles description
    8 x 3P : fixed : ISFT100N vertical installation
    Complementary
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    number of vertical modules [50 mm]
    8 module(s) : ISFT100N, direct in 600 mm Wide floor-standing enclosure
    8 module(s) : ISFT100N, direct in 600 mm Wide wall-mounted enclosure
    height
    100 mm
    width
    600 mm
    depth
    94 mm
    product weight
    1.15 kg
    material
    Steel
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 7/18/18
    Size 73.3 MB
    CAD
    Date
    Size
    Add to My Documents
    Mounting plate V ISFT 100N
    Date 5/19/14
    Size 127.9 KB
    Date 5/19/14
    Size 16.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.