Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 03123 Image

Range: Prisma G

Functional units

03123

Schneider Electric 03123 Image
Range: Prisma G

Functional units

03123

mounting plate ISFT 160 fixed vertical W300

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    Prisma Pack 250
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Fupact : fixed ISFT160 - control: fuse carriers handle - vertical installation
    poles description
    1 x 3P : fixed : ISFT160 vertical installation
    Complementary
    installation description
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    Pack enclosure - width 300 mm
    number of vertical modules [50 mm]
    6 module(s) : ISFT160, direct in 300 mm Wide floor-standing duct
    6 module(s) : ISFT160, direct in 300 mm Wide wall-mounted duct
    9 module(s) : ISFT160, direct in 300 mm Wide Pack enclosure
    height
    150 mm
    product weight
    0.4 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Date 7/18/18
    Size 73.3 MB
    CAD
    Date
    Size
    Add to My Documents
    Mounting plate for vertical ISFT160, W = 250 mm
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 5/26/18
    Size 1.4 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 12/8/16
    Size 523.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.