Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

mounting plate INF40-160 horizontal/INF63-160 vertical rotary handle

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Fupact : fixed INF100...160 - control: extended rotary handle - horizontal installation
    Fupact : fixed INF100...160 - control: extended rotary handle - vertical installation
    Fupact : fixed INF40 - control: extended rotary handle - horizontal installation
    Fupact : fixed INF63 - control: extended rotary handle - horizontal installation
    Fupact : fixed INF63 - control: extended rotary handle - vertical installation
    poles description
    1 x 3P : fixed : INF40 horizontal installation
    1 x 3P : fixed : INF63 horizontal installation
    1 x 3P : fixed : INF100...160 horizontal installation
    3 x 3P : fixed : INF63 vertical installation
    2 x 3P : fixed : INF100...160 vertical installation
    1 x 4P : fixed : INF40 horizontal installation
    1 x 4P : fixed : INF63 horizontal installation
    1 x 4P : fixed : INF100...160 horizontal installation
    2 x 4P : fixed : INF63 vertical installation
    2 x 4P : fixed : INF100...160 vertical installation
    Complementary
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    number of vertical modules [50 mm]
    7 module(s) : INF100...160, direct in 600 mm Wide floor-standing enclosure
    7 module(s) : INF100...160, direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : INF40, direct in 600 mm Wide floor-standing enclosure
    5 module(s) : INF40, direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : INF63, direct in 600 mm Wide floor-standing enclosure
    5 module(s) : INF63, direct in 600 mm Wide wall-mounted enclosure
    height
    200 mm
    product weight
    1.92 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.