Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 03113 Image

Range: Prisma G

Functional units

03113

Schneider Electric 03113 Image
Range: Prisma G

Functional units

03113

mounting plate INF32 horizontal/INF32-40 vertical rotary handle

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Fupact : fixed INF32 - control: extended rotary handle - vertical installation
    Fupact : fixed INF32 - control: extended rotary handle - horizontal installation
    Fupact : fixed INF40 - control: extended rotary handle - vertical installation
    poles description
    1 x 3P : fixed : INF32 horizontal installation
    1 x 4P : fixed : INF32 horizontal installation
    4 x 3P : fixed : INF32 vertical installation
    4 x 3P : fixed : INF40 vertical installation
    3 x 4P : fixed : INF32 vertical installation
    3 x 4P : fixed : INF40 vertical installation
    Complementary
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    number of vertical modules [50 mm]
    3 module(s) : INF32, direct in 600 mm Wide floor-standing enclosure
    3 module(s) : INF32, direct in 600 mm Wide wall-mounted enclosure
    3 module(s) : INF40, direct in 600 mm Wide floor-standing enclosure
    3 module(s) : INF40, direct in 600 mm Wide wall-mounted enclosure
    height
    150 mm
    product weight
    0.9 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 7/18/18
    Size 73.3 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 12/8/16
    Size 523.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.