Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 03021 Image

    Range: Prisma G

    Functional units

    03021

    Schneider Electric 03021 Image
    Range: Prisma G

    Functional units

    03021

    Mounting plate NSXm horizontal handle W600

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      range of product
      Prisma G
      range compatibility
      Prisma G
      product or component type
      Mounting plate
      accessory / separate part category
      Installation accessory
      mounting plate description
      Dedicated
      installed device
      Compact : fixed NSXm without earth leakage protection - control: direct rotary handle - horizontal installation
      poles description
      1 x 3P or 4P : fixed : NSXm horizontal installation
      Complementary
      enclosure/cubicle description
      Floor-standing enclosure - width 600 mm
      Wall-mounted enclosure - width 600 mm
      Floor-standing enclosure - width 850 mm
      Floor-standing enclosure + duct - width 600 + 300 mm
      Wall-mounted enclosure + duct - width 600 + 300 mm
      number of vertical modules [50 mm]
      3 module(s) : NSXm without earth leakage protection , direct in 600 mm Wide floor-standing enclosure
      3 module(s) : NSXm without earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
      3 module(s) : NSXm without earth leakage protection , direct in 600 + 300 mm Wide floor-standing enclosure + duct
      3 module(s) : NSXm without earth leakage protection , direct in 600 + 300 mm Wide wall-mounted enclosure + duct
      3 module(s) : NSXm without earth leakage protection , direct in 850 mm Wide floor-standing enclosure
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      enclosure/cubicle width
      600 mm Prisma G floor-standing enclosure Compact NSXm without fixed direct rotary handle horizontal 3P or 4P 1 direct 3 25 mm
      600 mm Prisma G wall-mounted enclosure Compact NSXm without fixed direct rotary handle horizontal 3P or 4P 1 direct 3 25 mm
      850 mm Prisma G floor-standing enclosure Compact NSXm without fixed direct rotary handle horizontal 3P or 4P 1 direct 3 25 mm
      600 + 300 mm Prisma G floor-standing enclosure + duct Compact NSXm without fixed direct rotary handle horizontal 3P or 4P 1 direct 3 25 mm
      600 + 300 mm Prisma G wall-mounted enclosure + duct Compact NSXm without fixed direct rotary handle horizontal 3P or 4P 1 direct 3 25 mm
      Environment
      standards
      IEC 61439-2
      product certifications
      ASEFA
    • Documents and Downloads

      Language
      • Spanish
      • Portuguese
      • French
      • Italian
      • All
      • Chinese
      • German
      • English
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 12/18/17
      Size 1.3 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.