Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 03020 Image

Range: Prisma G

Functional units

03020

Schneider Electric 03020 Image
Range: Prisma G

Functional units

03020

Mounting plate NSXm/vigi/SDx horizontal toggle W600

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    mounting plate description
    Dedicated
    installed device
    Compact : fixed NSXm without earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSXm with earth leakage protection - control: toggle - horizontal installation
    poles description
    1 x 3P or 4P : fixed : NSXm horizontal installation
    Complementary
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Floor-standing enclosure - width 850 mm
    Floor-standing enclosure + duct - width 600 + 300 mm
    Wall-mounted enclosure + duct - width 600 + 300 mm
    number of vertical modules [50 mm]
    3 module(s) : NSXm without earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    3 module(s) : NSXm without earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    3 module(s) : NSXm without earth leakage protection , direct in 600 + 300 mm Wide floor-standing enclosure + duct
    3 module(s) : NSXm without earth leakage protection , direct in 600 + 300 mm Wide wall-mounted enclosure + duct
    3 module(s) : NSXm without earth leakage protection , direct in 850 mm Wide floor-standing enclosure
    3 module(s) : NSXm with earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    3 module(s) : NSXm with earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    3 module(s) : NSXm with earth leakage protection , direct in 600 + 300 mm Wide floor-standing enclosure + duct
    3 module(s) : NSXm with earth leakage protection , direct in 600 + 300 mm Wide wall-mounted enclosure + duct
    3 module(s) : NSXm with earth leakage protection , direct in 850 mm Wide floor-standing enclosure
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 5/24/18
    Size 1.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.