Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 03003 Image

    Range: Prisma G

    Functional units

    03003

    Schneider Electric 03003 Image
    Range: Prisma G

    Functional units

    03003

    W600 recessed modular device rail Prisma G

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      range of product
      Prisma G
      range compatibility
      Prisma G
      Pack 160
      product or component type
      Rail
      accessory / separate part category
      Installation accessory
      type of rail
      Modular
      Rear
      installed device
      Altistart : ATS01N
      Complementary
      enclosure/cubicle description
      Floor-standing enclosure - width 600 mm
      Wall-mounted enclosure - width 600 mm
      Pack enclosure - width 555 mm
      number of vertical modules [50 mm]
      5 module(s) : ATS01N in 600 mm Wide floor-standing enclosure
      5 module(s) : ATS01N in 600 mm Wide wall-mounted enclosure
      6 module(s) : ATS01N in 600 mm Wide floor-standing enclosure
      6 module(s) : ATS01N in 600 mm Wide wall-mounted enclosure
      5 module(s) : ATS01N in 555 mm Wide Pack enclosure
      6 module(s) : ATS01N in 555 mm Wide Pack enclosure
      9 mm pitches
      48
      quantity per set
      Set of 1
      height
      35 mm
      width
      464 mm
      depth
      36 mm
      product weight
      0.18 kg
      colour
      Grey
      material
      Metal
      offer type
      Standard
      enclosure/cubicle width
      600 mm Prisma G floor-standing enclosure Altistart ATS01N 9 6 150 mm
      600 mm Prisma G wall-mounted enclosure Altistart ATS01N 9 6 150 mm
      600 mm Prisma G floor-standing enclosure Altistart ATS01N 9 5 125 mm
      600 mm Prisma G wall-mounted enclosure Altistart ATS01N 9 5 125 mm
      600 mm Prisma G floor-standing enclosure Altistart ATS01N 2 5 125 mm
      600 mm Prisma G wall-mounted enclosure Altistart ATS01N 2 5 125 mm
      555 mm Pack 160 Pack enclosure Altistart ATS01N 9 5 125 mm
      555 mm Pack 160 Pack enclosure Altistart ATS01N 2 5 125 mm
      555 mm Pack 160 Pack enclosure Altistart ATS01N 9 6 150 mm
      Environment
      standards
      IEC 61439-2
      IEC 61439-1
      product certifications
      ASEFA
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0807  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • Spanish
      • English
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • Chinese
      • German
      Catalogue
      Date
      Size
      Add to My Documents
      Date 5/23/18
      Size 122.5 MB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 12/18/17
      Size 887.3 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 12/8/16
      Size 523.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.