Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

spare parts for IP55 closing system - Prisma G

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Accessory
    accessory / separate part category
    Spare part
    provided equipment
    1 captive screw
    1 screw nut
    1 cam
    1 o-ring
    1 washer
    1 special washer
    1 stop washer
    1 screw body
    1 screw cap
    1 composite seal
    Complementary
    mounting support
    Door
    installation description
    Floor-standing enclosure
    Wall-mounted enclosure
    height
    42 mm
    width
    70 mm
    depth
    40 mm
    product weight
    0.18 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/7/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/7/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.