Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 01248 Image

View all Prisma G

Prisma G - 01248

Spare parts

Schneider Electric 01248 Image
View all Prisma G
Prisma G - 01248
Spare parts

set of spare parts for IP55 door

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Accessory
    accessory / separate part category
    Spare part
    provided equipment
    3 hinge pins
    1 screws M6 x 12 + stubs washers
    2 keys number 405
    1 spring nut
    4 screws frame/pillar
    8 o-ring joints
    3 stop rings
    Complementary
    installation description
    Floor-standing enclosure
    Wall-mounted enclosure
    product weight
    0.18 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Finnish
    • Chinese
    • Norwegian
    • Dutch
    • Portuguese
    • Russian
    • Czech
    • Polish
    • Italian
    • German
    • Swedish
    Catalogue
    Date
    Size
    Add to My Documents
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Prisma Plus pack G mouting leaflet (Version 3.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 2/10/19
    Size 0
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 2/10/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.