Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

set of spare parts for Wall-mounted enclosure Prisma G - IP55

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Accessory
    accessory / separate part category
    Spare part
    provided equipment
    24 screws M6 x 12 + stubs contact
    4 simple fixing brackets
    4 screws pillar/seating
    12 nylon washers
    12 self-threading screws
    4 conical washers
    4 screws M8 x 16
    Complementary
    installation description
    Wall-mounted enclosure
    height
    30 mm
    width
    83 mm
    depth
    15 mm
    product weight
    0.5 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.