Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 01117 Image

    Range: Prisma P

    Spare parts

    01117

    Schneider Electric 01117 Image
    Range: Prisma P

    Spare parts

    01117

    CS frame bottom cross-member L150+650

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      product or component type
      Frame bottom cross-member
      accessory / separate part category
      Spare part
      range compatibility
      Prisma P
      Complementary
      enclosure/cubicle description
      Cubicle : 650 + 150 mm
      length
      800 mm
      product weight
      1.74 kg
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  0701  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Catalogue Prisma P 2014-15
      Date 7/18/18
      Size 85.6 MB
      Date 7/18/18
      Size 103.4 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.